
Marca: Raco
ID del Catálogo: 2912
Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

Catalog Number
2912
Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel
UPC
050169029121
Altura del paquete
3.846 in
Ancho del paquete
4.974 in
Dimensions
1.004 in x 1.004 in x 0.374 in
Height
0.374 in
Length
1.004 in
Longitud del paquete
8.124 in
Peso del paquete
6.02 lb
Trade Size
1/2 in
Weight
0.12 lb
Width
1.004 in
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514B
Connector Type
Compression
Carton Quantity
500
Pallet Quantity
16000