Image of 2942 3 in. EMT Compression Connector, Uninsulated
* Imagen representativa
Image of 2942 3 in. EMT Compression Connector, Uninsulated

3 in. EMT Compression Connector, Uninsulated

Marca: Raco

ID del Catálogo: 2942

3 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • La construcción de acero garantiza la protección mecánica
  • galvanizado galvánicamente para una mayor protección contra la corrosión
  • sin aislamiento
  • disponible en tamaños comerciales de 1/2 pulg. a 4 pulg.

Detalles del producto

Conduit

General

Catalog Number

2942

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169029428

Dimensiones

Dimensions

4.375 in x 4.125 in x 4.125 in

Height

4.125 in

Length

4.375 in

Trade Size

3 in

Weight

2.187 lb

Width

4.125 in

Certificaciones y Cumplimiento

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logística

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

648

Recursos y descargas

Especificaciones

Certificaciones

[ES] SDS

[ES] Terms and Conditions