
Marca: Raco
ID del Catálogo: 590
Bracket Type
No Bracket
Catalog Number
590
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Gangable
Yes
Knockouts
1/2 in
Plaster Ears
Yes
Type
UPC
050169905906
Wiring System
Conduit
Cubic Capacity
18 cu.in
Depth
3.5 in
Height
4.219 in
Weight
0.721 lb
Width
2 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Bracket Type
No Bracket
Gangable
Yes
Knockouts
1/2 in
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
2250