
Marca: Raco
ID del Catálogo: 2763
Used in dry locations, bond EMT conduit to a box or enclosure with RACO® handy ells. Ells are handy in applications where bending conduit is NOT practical.

Catalog Number
2763
Conduit Type
EMT
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169027639
Altura del paquete
3.54 in
Ancho del paquete
3.54 in
Dimensions
2.77 in x 1.36 in x 1.475 in
Height
1.475 in
Length
2.77 in
Longitud del paquete
5.11 in
Peso del paquete
1.75 lb
Trade Size
3/4 in
Weight
0.45 lb
Width
1.36 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50
Minimum Pack Quantity
5
Pallet Quantity
2000