
Marca: Raco
ID del Catálogo: 2003
To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

Catalog Number
2003
Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel
UPC
050169020036
Altura del paquete
4.24 in
Ancho del paquete
4.581 in
Dimensions
1.476 in x 1.087 in x 1.087 in
Height
1.087 in
Length
1.476 in
Longitud del paquete
6.943 in
Peso del paquete
3.439 lb
Trade Size
3/4 in
Weight
0.138 lb
Width
1.087 in
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514B
Connector Type
Set-Screw
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
10000