4 in. Life Safety Square Cover, Flat, Blank, Red
Image of 911-8 4 in. Life Safety Square Cover, Flat, Blank, Red

4 in. Life Safety Square Cover, Flat, Blank, Red

Marca: Raco

ID del Catálogo: 911-8

Nombre de la Colección: LIFE SAFETY

4 in. Life Safety Square Cover, Flat, Blank, Red

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Red boxes, covers and extensions for dedicated life safety alarm circuits
  • The key-hole allows for istallation of cover without removing the box screws
  • 5.5 cu. in. capacity
  • Made from zinc, pre-coated, steel

General

Catalog Number

911-8

Color

Red

EU RoHS Indicator

Contact Manufacturer

Material

911-8

Number of Gang(s)

2-Gang

Paintable/Stainable

Yes

Size

4 in

Type

Flat Cover

UPC

050169091180

Dimensiones

Dimensions

0.063 in x 4 in x 4 in

Height

4 in

Length

0.063 in

Size

4 in

Weight

0.296 lb

Width

4 in

Certificaciones y Cumplimiento

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuración

Number of Gang(s)

2-Gang

Logística

Carton Quantity

50

Pallet Quantity

5600