4 in. Octagon Cover, Flat, 1/2 in. Center KO
Image of 724 4 in. Octagon Cover, Flat, 1/2 in. Center KO
Image of 724 4 in. Octagon Cover, Flat, 1/2 in. Center KO
play
Image of 724 4 in. Octagon Cover, Flat, 1/2 in. Center KO
+2
Image of 724 4 in. Octagon Cover, Flat, 1/2 in. Center KO

4 in. Octagon Cover, Flat, 1/2 in. Center KO

Marca: Raco

ID de catálogo: 724

4 in. Octagon Cover, Flat, 1/2 in. Center KO

  • Cover includes captive mounting screws
  • Cover made from zinc, pre-coated, steel
  • 2-5/16 in. wide x 4-3/16 in. tall
  • UPC bar-coded

General

Catalog Number

724

Color

Gris

Familia de producto

Octagon & Ceiling Pan Covers

Material

Steel

Paintable/Stainable

No

Tipo de producto

Cover

UPC

050169007242

Dimensiones

Dimensions

0.063 in x 3.63 in x 3.63 in

Height

3.63 in

Length

0.063 in

Weight

0.208 lb

Width

3.63 in

Certificaciones y Cumplimiento

Certified Listed

UL Listed

Logística

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

6600