
Marca: Raco
ID del Catálogo: 831C

Catalog Number
831C
EU RoHS Indicator
Yes
Material
Steel
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Size
4 in
Type
Exposed Cover
UPC
050169999943
Cubic Capacity
6.5 cu.in
Dimensions
0.563 in x 4.125 in x 4.125 in
Height
4.125 in
Length
0.563 in
Raised Height
0.5 in
Size
4 in
Weight
0.422 lb
Width
4.125 in
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Number of Gang(s)
2-Gang
Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
Polybag
Pallet Quantity
3780