4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground, Ground Screw Driven
Image of 611 4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground, Ground Screw Driven

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground, Ground Screw Driven

Marca: Raco

ID del Catálogo: 611

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground, Ground Screw Driven

  • Made of pre-galvanized steel
  • 4 in. x 2 in., 1-7/8 in. deep
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Popular for exposed work applications (surface mounting may require conduit)
  • Supplied with ten 1/2 in. knockouts
  • 13.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls
  • Fabricado en acero pregalvanizado
  • 4 pulg. x 2 pulg., 1-7/8 pulg. de profundidad
  • Con el accesorio adecuado se puede utilizar para conductos, NMSC, blindado, revestido de metal, cable flexible
  • Popular para aplicaciones de trabajo expuestas (el montaje en superficie puede requerir conductos)
  • Se suministra con diez orificios ciegos de 1/2 pulg.

General

Bracket Type

No Bracket

Catalog Number

611

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169006115

Wiring System

Conduit

Dimensiones

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

4 in

Raised Ground

Yes

Weight

0.473 lb

Width

2.125 in

Certificaciones y Cumplimiento

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuración

Bracket Type

No Bracket

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logística

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

4000