Image of 15ST10 Audio/Video Connector, D-Sub, 15-Pin VGA, ScrewTerminal, 10 Pack

Audio/Video Connector, D-Sub, 15-Pin VGA, ScrewTerminal, 10 Pack

Marca: Hubbell Premise Wiring

ID del Catálogo: 15ST10

Audio/Video Connector, D-Sub, 15-Pin VGA, ScrewTerminal, 10 Pack

  • D-Sub
  • 15-Pin VGA
  • ScrewTerminal
  • 10 Pack

Standard Product

General

Catalog Number

15ST10

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

HD, 15-Pin

Temperature Rating

Per TIA

Type

Screw Term

UPC

662620843735

Clasificaciones Eléctricas

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Relacionado con la Operación

Temperature Rating

Per TIA

Logística

Carton Quantity

25