
Marca: Burndy
ID del Catálogo: B3F12N
Catalog Number
B3F12N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
N
UPC
781810005064
UPC 14 Digit GTIN
00781810005064
Altura del paquete
0 in
Ancho del paquete
0 in
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12.00 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
1.44 in
Length
12 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Rating - Indoor Amperage
820
Rating - Outdoor Amperage
980
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1