CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Nickel Plated Finish
Image of CFBS1R8CVRNKL CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Nickel Plated Finish

CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Nickel Plated Finish

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: CFBS1R8CVRNKL

Concrete Floorboxes, Recessed, CFB4G, CFB6G & CFB10G Series, Round Cover Assembly, Nickel Plated Finish

  • Apertura de la cubierta de 180 grados para que quede plana y reducir el riesgo de tropiezos
  • Dos grandes puertas de salida de cables
  • Construcción de la cubierta de aluminio fundido a presión para una mayor durabilidad
  • Cumple los requisitos de la norma UL 514A para aguas sucias
  • Cumple con la ADA

Low Profile Surface Cover with Two Large Cable Egress Doors

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Carpet/Tile

Catalog Number

CFBS1R8CVRNKL

Color

Plated Satin Nickel

Construction

Cast Aluminum

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Nickel

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Number of Gang(s)

2-Gang

Series

  • Recessed - CFB Series
  • Recessed Round - RAF Series

Size

6-Gang;10-Gang

Type

8" Round Recessed Floor Box Cover

Type of Use

Carpet

Typical Application

Carpet

UPC

783585527956

Dimensiones

Length

7.5 in

Size

6-Gang;10-Gang

Width

9.5 in

Relacionado con el Conductor

Cable Entry

Through Cover

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuración

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang

Logística

Carton Quantity

1