Conector Adhesivo, LC, Multimodo, Blanco, Paquete de 6
Image of FCLCMM Conector Adhesivo, LC, Multimodo, Blanco, Paquete de 6

Conector Adhesivo, LC, Multimodo, Blanco, Paquete de 6

Marca: Hubbell Premise Wiring

ID del Catálogo: FCLCMM

Conector de fibra, Conector OPTIchannel, LC Simplex Multimodo, Blanco, Paquete de 6.

  • Alivio de tensión de engarce resistente
  • Compatible con epoxi de curado por calor
  • Aplicaciones de cable de 900 micras y 3,0 mm

Standard Product

General

Adapter Type

LC

Application

Interconnect

Catalog Number

FCLCMM

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

Material - Mounting Hardware

Fiber Termination, Field Polish

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Connector body - Nickel plated brass
  • Crimp insert - Nickel plated brass with polymer core
  • Ferrule Material - Zirconia Ceramic
  • Strain relief boot - UL-V0 rated polymer

Style

Adhesive

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620830759

Clasificaciones Eléctricas

Connectivity

Fiber Optic Connector

Insertion Loss

0.75 dB Max

Return Loss

26

Relacionado con el Conductor

Fiber Size

125 Micron

Fiber Type

Multimode

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Relacionado con la Operación

Adapter Type

LC

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logística

Carton Quantity

25