
Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: HBL25415B
The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.
Catalog Number
HBL25415B
Color
Black, White
Cord Range
0.760"-1.200" (19.30-30.4)
EU RoHS Indicator
Contact Manufacturer
Item Type
20A/30A Hubbellock® Plug
Material
Nylon
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
Plugs
UPC
783585017488
Dimensions
2.5 in x 2.5 in x 6.56 in
Height
6.56 in
Length
2.5 in
Weight
1.4 lb
Width
2.5 in
Amperage Rating
20/30 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 VDC/600 VAC
Cable Range
0.700 - 1.200 in
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#10 AWG to #6 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10
Pallet Quantity
910