Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo empotrado, 20A trifásico Delta 250V CA, tripolar 4 hilos con conexión a tierra, no NEMA,
Image of HBL7310BG Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo empotrado, 20A trifásico Delta 250V CA, tripolar 4 hilos con conexión a tierra, no NEMA,

Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo empotrado, 20A trifásico Delta 250V CA, tripolar 4 hilos con conexión a tierra, no NEMA,

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL7310BG

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 20A 250V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Nylon face, Back and side wire, Black.

  • Cara de nylon de alto impacto y resistente a los malos tratos
  • Hueco de sujeción del cableado para el cableado posterior y lateral, que reduce en gran medida la posibilidad de que se suelte la conexión del terminal
  • La codificación de colores de la cara según el voltaje facilita la localización y el acoplamiento de los dispositivos adecuados
  • El sistema de montaje y conexión a tierra totalmente de latón proporciona una vía de conexión a tierra de menor resistencia y mayor resistencia a la corrosión que los sistemas de montaje de acero

Standard

General

Application

Heavy Duty Industrial

Catalog Number

HBL7310BG

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Single Flush Receptacle

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Glass-Reinforced thermoplastic polyester (RTP)
  • Contacts - Brass
  • Face - Nylon
  • Mounting Strap - Brass
  • Terminal Screws - #10 - 32 Brass

Type

Receptacle

UPC

783585333649

Dimensiones

Dimensions

3.61 in x 1.39 in x 1.28 in

Display Size

Standard Sized Product

Height

1.28 in

Length

3.61 in

Weight

0.25 lb

Width

1.39 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Relacionado con el Conductor

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

Non-NEMA

Relacionado con la Operación

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logística

Carton Quantity

10