Dispositivos de cuchilla recta, enchufe macho, uso industrial/comercial, recto, 15A 250V, 2 polos 3 hilos con toma de tierra, 6-15P
Image of BRY5666NP Dispositivos de cuchilla recta, enchufe macho, uso industrial/comercial, recto, 15A 250V, 2 polos 3 hilos con toma de tierra, 6-15P

Dispositivos de cuchilla recta, enchufe macho, uso industrial/comercial, recto, 15A 250V, 2 polos 3 hilos con toma de tierra, 6-15P

Marca: Bryant

ID del Catálogo: BRY5666NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 15A 250V, 2-Pole 3-Wire Grounding,6-15P, White and Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 15A 250V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5666NP

Color

Black and White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786005907

Dimensiones

Dimensions

2.18 in x 1.52 in x 1.38 in

Display Size

Standard Sized

Height

1.38 in

Length

2.18 in

Weight

0.15 lb

Width

1.52 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

3750

Relacionado con el Conductor

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

6-15P

Standards - RoHS Compliance Status

CM

Configuración

Cord Type

All Portable

Logística

Carton Quantity

10

Pallet Quantity

4500