Image of IG420 Dispositivos de cuchilla recta, receptáculos, dúplex, calidad comercial, tierra aislada, 4 plex, 2 polos, 3 cables a tierra, 20 A 125 V, 5-20 R
Image of IG420 Dispositivos de cuchilla recta, receptáculos, dúplex, calidad comercial, tierra aislada, 4 plex, 2 polos, 3 cables a tierra, 20 A 125 V, 5-20 R

Dispositivos de cuchilla recta, receptáculos, dúplex, calidad comercial, tierra aislada, 4 plex, 2 polos, 3 cables a tierra, 20 A 125 V, 5-20 R

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

IG420

Straight Blade Duplex Receptacle, Commercial Grade, Isolated Ground, 4-Plex, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R

In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

  • La marca triangular de la cara indica una toma de tierra aislada
  • El orificio de anclaje y la función de bucle fijan el cable sólido para realizar terminaciones rápidas y sencillas
  • Contactos de triple limpieza
  • Lengüetas de separación de fácil acceso para cableado dividido
  • Tres conductores alimentan las cuatro tomas de corriente

Detalles del producto

General

Application

Catalog Number

IG420

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

1

Item Type

Quad Receptacle

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Capable of withstanding a fault level of 1000A, per UL498
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-12 AWG stranded or solid copper conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

4-Outlet Receptacle

Specifications

  • Base - PBT
  • Face - Polycarbonate
  • Ground Contacts - .031 in. (.8) Brass
  • Ground Plate - .032 in. (.8) Plated Steel
  • Power Contacts - .032 in. (.8) Brass

Type

4- Plex Receptacle

UPC

783585422275

Dimensiones

Dimensions

4.30 in x 0.92 in x 4.30 in

Display Size

Standard Sized Product

Height

4.3 in

Length

4.3 in

Weight

0.4 lb

Width

0.92 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Listed to UL Standard 498 File E2186
  • NEMA® WD-6 Compliant

Nema Rating

5-20R

Logística

Carton Quantity

5

Recursos y descargas