Heavy Duty Products, Dispositivos unipolares, Grado industrial, Hembra, Enchufe, 400A 600V CA/CC, Conductor único, Tornillos de fijación dobles
Image of HBL400FBN Heavy Duty Products, Dispositivos unipolares, Grado industrial, Hembra, Enchufe, 400A 600V CA/CC, Conductor único, Tornillos de fijación dobles

Heavy Duty Products, Dispositivos unipolares, Grado industrial, Hembra, Enchufe, 400A 600V CA/CC, Conductor único, Tornillos de fijación dobles

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL400FBN

Heavy Duty Products, Single Pole Devices, Industrial Grade, Female, Plug, 400A 600V AC/DC, Single Conductor, Double Set Screws, Brown

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit
  • Manguito interior extra largo no conductor
  • el símbolo de giro y bloqueo facilita el acoplamiento de dispositivos
  • cable fácilmente identificable con puntos de corte para un ajuste seguro.

General

Catalog Number

HBL400FBN

Color

Brown

EU RoHS Indicator

Yes

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - 2/0 to 4/0 AWG

Series

16 Series

Specifications

  • Base Compound - Thermoplastic Elastomer
  • Contact Material - Brass
  • Retaining Screw Material - Nylon

Style

Female

Type

Plugs

UPC

783585432151

Clasificaciones Eléctricas

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Relacionado con la Operación

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - 2/0 to 4/0 AWG

Logística

Carton Quantity

50

Pallet Quantity

2500