Kellems Wire Management, Liquidtight System, SwivelLok® Flexible Conduit Kit, 3/4" X6, 2 PS0759NGY, 6' G1075
Image of PS07GYKIT Kellems Wire Management, Liquidtight System, SwivelLok® Flexible Conduit Kit, 3/4" X6, 2 PS0759NGY, 6' G1075

Kellems Wire Management, Liquidtight System, SwivelLok® Flexible Conduit Kit, 3/4" X6, 2 PS0759NGY, 6' G1075

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: PS07GYKIT

Kellems Wire Management, Liquidtight System, SwivelLok® Flexible Conduit Kit, 3/4" X6, 2 PS0759NGY, 6' G1075

Liquidtight tubing is designed to house and permanently protect underground cable from moisture, grit, rodents and other environmental hazards that can damage the cable over time. The Kellems brands of liquidtight — PolyTuff® I conduit and PolyTuff® II tubing —feature non-metallic, PVC-based construction, avoiding the challenges of corrosion while providing high strength, superior flexibility and outstanding handleability. When compared to metals, they can be deployed in flexible directions, even accommodating tight turns. They can be cut cleanly with no damaging jagged edges, and help avoid costly fatigue and section separation issues. Sizes are available from ?" to 2" in diameter. Kellems liquidtight conduit pairs with nylon connectors that are completely non-conductive, corrosion resistant and easier to install than metallic liquidtight fittings. They feature a patented SwivelLok® design that eliminates the need for separate straight, 45-degree and 90-degree fittings by providing a full range in one device. In addition, these Kellems non-metallic connectors have a unique design which allows UL 50 ratings of 3R, 4X, 12 and 13.

Incluye 2 racores PS0759NGY y 1,8 m de tubo G1075

Standard Product

General

Application

Fittings are to be used with PolyTuff® I and PolyTuff® II

Catalog Number

PS07GYKIT

Color

Gray

EU RoHS Indicator

No

Item Type

Load Capacity

Extra Flexible

Material

Nylon

Material - Mounting Hardware

Between Enclosure and Conduit

Specifications

  • Material - Nylon
  • Sealing Ring - Neoprene

Style

SwivelLok® Kit

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Type

SwivelLok® Flexible Conduit Kit

UPC

783585396668

Dimensiones

Trade Size

3/4

Clasificaciones Eléctricas

Connectivity

Cap Nut

Certificaciones y Cumplimiento

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13

Relacionado con la Fuerza

Load Capacity

Extra Flexible

Relacionado con la Operación

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Logística

Carton Quantity

10

Pallet Quantity

120