Image of HBLALU5010B Metal Raceway, Blank End Fitting, HBLALU5000 Series

Metal Raceway, Blank End Fitting, HBLALU5000 Series

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBLALU5010B

Metal Raceway Blank End Fitting, HBLALU5000 Series

For closing end of raceway

General

Catalog Number

HBLALU5010B

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU5000 Series

Material

Aluminum

Series

HBLALU5000

Specifications

  • Device Type - Blank End Fitting
  • Material - Anodized Aluminum

Style

Blank

Type

End Fittings

UPC

783585110837

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logística

Carton Quantity

25

Pallet Quantity

5250