Image of HBLALU4810B2 Metal Raceway, Entrance Fitting, HBLALU4800 Series

Metal Raceway, Entrance Fitting, HBLALU4800 Series

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBLALU4810B2

Metal Raceway Entrance Fitting, HBLALU4800 Series

For feeding raceway, has two concentric ½ in. and ¾ in. trade size KOs

General

Catalog Number

HBLALU4810B2

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU4800 Series

Material

Aluminum

Series

HBLALU4800

Specifications

  • Material - Anodized Aluminum
  • Trak Fitting - Entrance End Fitting
  • Trak Item - Fittings

Style

Entrance

Type

End Fittings

UPC

783585218779

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logística

Carton Quantity

25

Pallet Quantity

5500