Metal Raceway, Internal Elbow, HBLALU3800/HBLALU4800 Series
Image of HBLALU17A Metal Raceway, Internal Elbow, HBLALU3800/HBLALU4800 Series

Metal Raceway, Internal Elbow, HBLALU3800/HBLALU4800 Series

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBLALU17A

Metal Raceway, Internal Elbow, HBLALU3800/HBLALU4800 Series

For butting two raceway sections to form an internal 90° turn in a raceway run

General

Catalog Number

HBLALU17A

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU3800/ALU4800 Series

Material

Aluminum

Series

  • HBLALU3800
  • HBLALU4800

Specifications

  • Material - Anodized Aluminum
  • Trak Fitting - Internal Corner Coupling
  • Trak Item - Fittings

Style

Internal Corner Coupling

Type

Miscellaneous Fittings

UPC

783585218625

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5