
Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: HBLALUF
Catalog Number
HBLALUF
Color
EU RoHS Indicator
Contact Manufacturer
Item Type
HBLALU3800/HBLALU4800 Series
Material
Aluminum
Series
Specifications
Material - Anodized Aluminum
Style
Single Receptacle
Type
Cover Plates
UPC
783585218885
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
2160