Non-Metallic Raceway, Non-Metallic PlugTrak Series, Portable-PLUGTRAK, 15A 125V, 3'L, 3) Duplex, 6' Cord
Image of PT153112P Non-Metallic Raceway, Non-Metallic PlugTrak Series, Portable-PLUGTRAK, 15A 125V, 3'L, 3) Duplex, 6' Cord

Non-Metallic Raceway, Non-Metallic PlugTrak Series, Portable-PLUGTRAK, 15A 125V, 3'L, 3) Duplex, 6' Cord

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: PT153112P

Non-Metallic Raceway Portable-PLUGTRAK 15A 3'L, 3-Duplex, 6' Cord

  • Los orificios preperforados facilitan el montaje
  • Disponible en longitudes de 0,9 m (3 pies) o 1,5 m (5 pies)
  • El juego de cables moldeados de 15 ó 20 A y 6 pies de longitud permite un acceso fiable

General

Catalog Number

PT153112P

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Pre-Wired PlugTrak

Number of Receptacles

3

Performance

  • Electrical - Crush Resistance - 300 lbs.
  • Electrical - Impact Resistance - 5 ft. lbs
  • Electrical - Receptacle Rating - NEMA 5-15R & 5-20R
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
  • Mechanical - Wire - #12 AWG Stranded Copper

Series

Non-Metallic

Specifications

  • Cord Length - 6 (ft.)
  • Material - UV Stabilized PVC
  • Number of Receptacles - 3 Duplex
  • PlugTrak Amperage - 15A
  • PlugTrak Length - 3 Foot
  • Receptacle Face - Thermoplastic

Style

Portable

Type

Single Circuit

UPC

783585090993

Dimensiones

Length

3 ft

Clasificaciones Eléctricas

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Relacionado con el Conductor

Wire Size

#12 AWG THHN

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Relacionado con la Operación

Performance

  • Electrical - Crush Resistance - 300 lbs.
  • Electrical - Impact Resistance - 5 ft. lbs
  • Electrical - Receptacle Rating - NEMA 5-15R & 5-20R
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
  • Mechanical - Wire - #12 AWG Stranded Copper

Configuración

Number of Receptacles

3

Logística

Carton Quantity

2