Image of HBL2270 Nylon Convenience Adapter, NEMA 5-15P To NEMA 5-20R

Nylon Convenience Adapter, NEMA 5-15P To NEMA 5-20R

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL2270

Nylon Convenience Adapter, NEMA 5-15P To NEMA 5-20R

  • Extremo macho de la pala
  • Extremo hembra de la ranura

Standard Product

General

Application

Straight Blade to Straight Blade

Catalog Number

HBL2270

Color

White

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Number Of Poles

2-Pole

Specifications

  • Female End - 5-20R, 20A 125V
  • Male End - 5-15P, 15A 125V
  • Product Type - Nylon Convenience Adapters

UPC

783585809021

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Plug-In

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Relacionado con el Conductor

Number Of Wires

3-Wire Grounding

Certificaciones y Cumplimiento

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

5-15P to 5-20R

Standards - RoHS Compliance Status

CM

Configuración

Number Of Poles

2-Pole

Logística

Carton Quantity

20