Image of 5361IGI Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Isolated Ground, 20A 125V, 5-20R
Image of 5361IGI Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Isolated Ground, 20A 125V, 5-20R

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Isolated Ground, 20A 125V, 5-20R

Marca: Bryant

ID del Catálogo: 5361IGI

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Isolated Ground, 20A 125V, 5-20R, Ivory, Single Pack

  • Single
  • Commercial/Industrial Grade
  • 2-Pole 3-Wire Grounding
  • Isolated Ground
  • 20A 125V

Detalles del producto

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

5361IGI

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Series

Straight Blade

Style

Finder Groove Face

Type

Single Receptacle

UPC

781786625556

Dimensiones

Dimensions

3.28 in x 1.38 in x 0.91 in

Display Size

Standard Sized Product

Height

0.91 in

Length

3.28 in

Weight

0.1 lb

Width

1.38 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Nema Rating

5-20R

Logística

Carton Quantity

10

Recursos y descargas

Especificaciones