Image of BRY8200I Dispositivos de cuchilla recta, receptáculos, dúplex, grado hospitalario, 15A 125V, 2 polos, 3 cables con conexión a tierra, 5-15R, marfil
Image of BRY8200I Dispositivos de cuchilla recta, receptáculos, dúplex, grado hospitalario, 15A 125V, 2 polos, 3 cables con conexión a tierra, 5-15R, marfil

Dispositivos de cuchilla recta, receptáculos, dúplex, grado hospitalario, 15A 125V, 2 polos, 3 cables con conexión a tierra, 5-15R, marfil

Marca: Bryant

ID del Catálogo: BRY8200I

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory, Single Pack

  • Duplex
  • Hospital Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Detalles del producto

General

Application

Hospital Grade

Catalog Number

BRY8200I

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786005563

Dimensiones

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.25 lb

Width

1.54 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Recursos y descargas

Especificaciones