Image of BRY8300IG Dispositivos de cuchilla recta, receptáculos, dúplex, grado hospitalario, 20 A 125 V, 2 polos, 3 cables con toma de tierra, 5-20 R, naranja
Image of BRY8300IG Dispositivos de cuchilla recta, receptáculos, dúplex, grado hospitalario, 20 A 125 V, 2 polos, 3 cables con toma de tierra, 5-20 R, naranja

Dispositivos de cuchilla recta, receptáculos, dúplex, grado hospitalario, 20 A 125 V, 2 polos, 3 cables con toma de tierra, 5-20 R, naranja

Marca: Bryant

ID del Catálogo: BRY8300IG

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Orange, Single Pack

  • Duplex
  • Hospital Grade
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • 5-20R

Detalles del producto

General

Application

Hospital Grade

Catalog Number

BRY8300IG

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786005709

Dimensiones

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.25 lb

Width

1.54 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Nema Rating

5-20R

Logística

Carton Quantity

10

Recursos y descargas

Especificaciones