Brand: Killark
Catalog ID: FH-2
Application
For hanging pendant fixtures.
Catalog Number
FH-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
Aluminum Hook Fixture Hanger
UPC
783936170510
Dimensions
4.75 in x 4.75 in x 1.5 in
Gross Weight with Packaging
0.2
Height
1.5 in
Length
4.75 in
Width
4.75 in
Carton Quantity
5