Marca: Killark
ID del Catálogo: KF1L-DARK
This reflector can be added to the KF1L Series fixture to eliminate up light for dark sky applications when fixture is angled between 45 and 70 degrees.
Catalog Number
KF1L-DARK
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C
Series
KF1L
Type
Reflector
UPC
783936099927
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Carton Quantity
5