Image of KP-304E45 KP Series 30 Amp Plug - E Type - 3P 4W Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC At 60Hz
* Imagen representativa
Image of KP-304E45 KP Series 30 Amp Plug - E Type - 3P 4W Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC At 60Hz

KP Series 30 Amp Plug - E Type - 3P 4W Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC At 60Hz

Marca: Killark

ID del Catálogo: KP-304E45

KP Series - Aluminum 30 Amp Plug - E Type - 3W 4P Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC At 60Hz

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Solder Terminations for sure connection
  • Copper free aluminum housing
  • Delayed action contacts ensure safe interconnect
  • Wide range of grommet openings
  • Extra long grounding pin makes contact first and breaks contact last
  • Adecuado cuando se requiere una conexión para equipos portátiles o móviles como herramientas, motores, luces de mano, etc.
  • Terminales para soldar para una conexión segura
  • Carcasa de aluminio sin cobre
  • Los contactos de acción retardada garantizan una interconexión segura
  • Amplia gama de aberturas para pasacables
  • La clavija de conexión a tierra extralarga hace contacto primero y rompe el contacto en último lugar.

The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.

Detalles del producto

General

Catalog Number

KP-304E45

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Receptacle Type

Delayed Action

Series

KP

Type

Pin & Sleeve

UPC

783936370088

Clasificaciones Eléctricas

Amperage Rating

30 A

Relacionado con el Conductor

Number Of Wires

4

Certificaciones y Cumplimiento

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

3, 4, 4X

Recursos y descargas

Avisos para clientes

Catálogos

Manuales de instalación