
Marca: Killark
ID del Catálogo: VBC-1
Ceiling mount splice box with 3 close-up plugs for V Series.
Application
For use with V Series lighting.
Catalog Number
VBC-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Number of Lamps
0
Series
V Series
Type
Aluminum Ceiling Mount Splice Box
UPC
783936680002
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.67
Height
3 in
Hub Size
1/2"
Length
1 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Number of Lamps
0
Carton Quantity
20