Marca: Killark
ID del Catálogo: VCG-100
The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.
Application
For use with V Series lighting.
Catalog Number
VCG-100
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Material
Glass
Optic Type
Globe Only
Series
Type
Glass Globe
UPC
783936710013
Dimensions
7.25 in x 3.875 in x 3.75 in
Gross Weight with Packaging
1.11
Height
3.75 in
Length
7.25 in
Width
3.875 in