Marca: Killark
ID del Catálogo: VMPA40
VM Series Reflector
Catalog Number
VMPA40
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
VM
UPC
783936995441
Weight
2.47 lb
Carton Quantity
5