Marca: Killark
ID del Catálogo: VMG25
VM Series Optic
Catalog Number
VMG25
Color
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
VM
UPC
783936781044
Weight
7.5 lb