Image of VP10487 Versamate Series 100A 3 Pole 4 Wire Plug Assembly
* Imagen representativa
Image of VP10487 Versamate Series 100A 3 Pole 4 Wire Plug Assembly

Versamate Series 100A 3 Pole 4 Wire Plug Assembly

Marca: Killark

ID del Catálogo: VP10487

100A 3 Pole 4 Wire Plug Assembly

Los aisladores tienen una alta resistencia mecánica y dieléctrica. Los terminales tipo caja de "seguridad aumentada" con nervaduras de agarre sujetan firmemente alrededor de los conductores. Las cámaras de entrada de conductores en embudo conducen todos los conductores correctamente pelados a los terminales simultáneamente. Clasificación tipo 4X cuando se insertan en el receptáculo VersaMate y se aprieta el anillo de bloqueo.

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.

Detalles del producto

General

Application

  • Suitable for indoor or outdoor use. Applications include the wet, cold, hosedown, hazardous or corrosive areas in such industrial applications as:Pulp & Paper Mills, Electrical Power Plants, Petrochemical Plants, Wastewater Treatment, Marine, Docks, Ports, Construction Sites, Breweries, Refineries, Chemical Plants, Grain Facilities , Textile Manufacturing, Food Processing Facilities

Catalog Number

VP10487

EU RoHS Indicator

Contact Manufacturer

Finish Type

Baked Powder Epoxy/Polyester Finish

Grommet Range

0.88-1.68

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate

Style

Style II

Type

Pin & Sleeve

UPC

783936834764

Dimensiones

Dimensions

10.87 in x 4.25 in x 4.25 in

Height

4.25 in

Length

10.87 in

Width

4.25 in

Clasificaciones Eléctricas

Amperage Rating

100 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 600 VAC
  • 250 VDC

Relacionado con el Conductor

Number Of Wires

3