Image of VP6034 Versamate Series 60A 3 Pole 4 Wire Plug Assembly - AT Type
Image of VP6034 Versamate Series 60A 3 Pole 4 Wire Plug Assembly - AT Type

Versamate Series 60A 3 Pole 4 Wire Plug Assembly - AT Type

Marca: Killark

ID del Catálogo: VP6034

60A 3 Pole 4 Wire Plug Assembly - AT Type

  • Feature an octagonal body style, ensuring a sure grip when connecting or disconnecting.
  • Insulators have high mechanical and dielectric strength.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Funneled conductor entry chambers lead all properly stripped conductors into terminals simultaneously.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.
  • Includes suitability for Type P marine cable.
  • Presenta un cuerpo octogonal que garantiza un agarre seguro al conectar o desconectar
  • Aisladores de alta resistencia mecánica y dieléctrica
  • Terminales tipo caja de "seguridad aumentada" con nervaduras de agarre que sujetan firmemente los conductores
  • Cámaras de entrada de conductores en embudo que conducen todos los conductores pelados correctamente a los terminales de forma simultánea
  • Clasificación tipo 4X cuando se inserta en el receptáculo VersaMate y se aprieta el anillo de bloqueo
  • Incluye aptitud para cable marino tipo P.

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.

Detalles del producto

General

Application

  • Suitable for indoor or outdoor use. Applications include the wet, cold, hosedown, hazardous or corrosive areas in such industrial applications as:Pulp & Paper Mills, Electrical Power Plants, Petrochemical Plants, Wastewater Treatment, Marine, Docks, Ports, Construction Sites, Breweries, Refineries, Chemical Plants, Grain Facilities , Textile Manufacturing, Food Processing Facilities

Catalog Number

VP6034

EU RoHS Indicator

Contact Manufacturer

Finish Type

Baked Powder Epoxy/Polyester Finish

Grommet Range

0.65-1.50

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate

Style

Style II

Type

Pin & Sleeve

UPC

783936078038

Dimensiones

Dimensions

8.81 in x 3.68 in x 3.68 in

Height

3.68 in

Length

8.81 in

Weight

3.39 lb

Width

3.68 in

Clasificaciones Eléctricas

Amperage Rating

60 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 600 VAC
  • 250 VDC

Relacionado con el Conductor

Number Of Wires

3