Marca: Killark
ID del Catálogo: VZRGF12
The VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM4LC with the concave style heat sink creates a light distribution with no up light. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.
Application
For use with VM4LC Series lighting.
Catalog Number
VZRGF12
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Material
Glass
Optic Type
Glass Lens
Type
Glass 12" Spin-Top Type Flat Lens
UPC
783936083339
Dimensions
12 in x 13 in x 5 in
Gross Weight with Packaging
1
Height
5 in
Length
12 in
Width
13 in