Marca: Killark
ID del Catálogo: VZRPF8
The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Application
For use with MBL Series lighting.
Catalog Number
VZRPF8
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Optic Type
Enclosed Reflector With Polycarbonate Lens
Type
Polycarbonate 8" Spin-Top Type Flat Lens
UPC
783936083346
Dimensions
8.5 in x 8.5 in x 5.25 in
Gross Weight with Packaging
1
Height
5.25 in
Length
8.5 in
Width
8.5 in