Image of 207 4 in. Square Extension Ring, Welded, 2-1/8 in. Deep, Six 1/2 and Six 3/4 in. KO's
Image of 207 4 in. Square Extension Ring, Welded, 2-1/8 in. Deep, Six 1/2 and Six 3/4 in. KO's
play
360 View
Image of 207 4 in. Square Extension Ring, Welded, 2-1/8 in. Deep, Six 1/2 and Six 3/4 in. KO's
+1
Image of 207 4 in. Square Extension Ring, Welded, 2-1/8 in. Deep, Six 1/2 and Six 3/4 in. KO's

4 in. Square Extension Ring, Welded, 2-1/8 in. Deep, Six 1/2 and Six 3/4 in. KO's

Marca: Raco

ID del Catálogo: 207

4 in. Square Extension Ring, Welded, 2-1/8 in. Deep, Six 1/2 and Six 3/4 in. KO's

Extension rings provide additional cubic capicity. May be used an an outlet box for surface conduit. Constructed from 1/16 in. pre-galvanized steel.

  • Las cabezas de tornillo combinadas permiten una instalación rápida
  • Construcción soldada
  • Seis orificios ciegos de 1/2 pulg. y seis orificios ciegos de 3/4 pulg.

Detalles del producto

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

207

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Extension Ring

UPC

050169002070

Wiring System

Conduit

Dimensiones

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Weight

0.65 lb

Width

4 in

Certificaciones y Cumplimiento

Certified Listed

UL Listed

Logística

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750

Recursos y descargas

Médias

[ES] 360 View