Image of 226 4 in. Square Plenum Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 and Five 3/4 in. KO's
Image of 226 4 in. Square Plenum Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 and Five 3/4 in. KO's
play
360 View
Image of 226 4 in. Square Plenum Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 and Five 3/4 in. KO's
+2
Image of 226 4 in. Square Plenum Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 and Five 3/4 in. KO's

4 in. Square Plenum Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 and Five 3/4 in. KO's

Marca: Raco

ID del Catálogo: 226

4 in. Square Plenum Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 and Five 3/4 in. KO's

Use in above-ceiling applications where air-tight enclosures are required. Constructed from 1/16 in. pre-galvanized steel. Ground screw holes are not provided to maintain plenum seal.

  • Construcción estirada
  • UL Listed
  • 22.5 cu. in. capacity
  • UPC barcoded

Detalles del producto

General

Bracket Type

No Bracket

Catalog Number

226

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

  • Plenum
  • Box

UPC

050169002261

Wiring System

Conduit

Dimensiones

Actual Depth

1.563 in

Cubic Capacity

22.5 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

No

Weight

0.676 lb

Width

4 in

Clasificaciones Eléctricas

Power Distribution Features

Fire Rated

Certificaciones y Cumplimiento

Certified Listed

UL Listed

Logística

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3000

Recursos y descargas

Especificaciones

Dibujos de venta

[ES] SDS

[ES] Terms and Conditions

Médias

[ES] 360 View