Image of 775 4 in. Square Cover, 1-Device, 1-1/4 in. Raised
Image of 775 4 in. Square Cover, 1-Device, 1-1/4 in. Raised
play
360 View
play
360 View

4 in. Square Cover, 1-Device, 1-1/4 in. Raised

Marca: Raco

ID del Catálogo: 775

4 in. Square Cover, 1-Device, 1-1/4 in. Raised

Las ranuras de montaje en ángulo compensan hasta 12 grados de desalineación de la caja

Detalles del producto

General

Catalog Number

775

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

775

Size

4 in

Type

Mud Ring

UPC

050169907757

Dimensiones

Cubic Capacity

9.5 cu.in

Depth

1.25 in

Height

4 in

Raised Height

1.25 in

Weight

0.365 lb

Width

4 in

Certificaciones y Cumplimiento

Certified Listed

cULus Listed

Logística

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3125

Recursos y descargas

Especificaciones

[ES] SDS

[ES] Terms and Conditions

Médias

[ES] 360 View