Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: BB601W
Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.
Application
Metallic
Catalog Number
BB601W
Color
Construction
Cast
EU RoHS Indicator
Yes
Item Type
Mounting Box
Knockouts
1 1/4" NPT Hub
Material
Aluminum
Material - Mounting Hardware
Mounting Screws
Number Of Outlets
Accepts 1-Device
Performance
Environmental - Moisture Resistance - IP67 Suitability
Series
Back Boxes and Adapters
Specifications
Style
15 Degree
Temperature Range
Limited By Device
Type
Back Box
UPC
783585390758
Display Size
For 60 and 63 Amp Devices
Cable Entry
Through Hub
Industry Standard(s)
UL Raintight and External Icing Test
Standards - RoHS Compliance Status
CM
Carton Quantity
1
Pallet Quantity
186