Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: HBL17CM50
Catalog Number
HBL17CM50
Color
Yellow
Construction
Molded
EU RoHS Indicator
No
Item Type
Weatherproof Plates
Knockouts
None
Material
Neoprene
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Weatherproof Plates
Specifications
Style
Press Switch
Type
Weatherproof Plates
UPC
783585808925
Length
4.63 in
Weight
0.3 lb
Width
2.94 in
Carton Quantity
10