Image of HBL316R6W IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 220-240V, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight
Image of HBL316R6W IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 220-240V, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight
Image of HBL316R6W IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 220-240V, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight
Descontinuado

IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 220-240V, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL316R6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 220-240V, 2-Pole 3- Wire Grounding, Terminal Screws, Blue, Watertight

  • Tapa con junta de autocierre resistente a la corrosión
  • Carcasa no metálica aislada
  • Carcasas codificadas por colores para una fácil identificación

Detalles del producto

General

Application

High Ampacity Watertight Connections

Catalog Number

HBL316R6W

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Electrical - Temperature Rise - Max. 30°C temperature rise at full rated current after 50 cycles of overload at 150% of rated current at a power factor of 75%
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Specifications

  • Cover - Reinforced Thermoplastic Polyester
  • Cover Screw - Nickel-plated brass
  • Gaskets - Solid Neoprene
  • Housing - Zytel® 101 Nylon
  • Mounting Flange - Zytel® 101 Nylon

Style

Standard Service

Type

Watertight Receptacle

UPC

783585403250

Dimensiones

Display Size

Standard Sized Product

Clasificaciones Eléctricas

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

16 A

Current Rating

16 A

Phase

Single Phase

Voltage Rating

220-240 VAC

Voltage Rating Description

220-240 VAC

Wattage

3840

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • CSA StandardC22.2 No. 182.1
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032

Nema Rating

Non-NEMA

Logística

Carton Quantity

10