Image of HBL328DCC Wallplates and Boxes, Marine Products, 24-32V DC, Connector Body, ForTrolling Motor, Yellow, Corrosion Resistant
Image of HBL328DCC Wallplates and Boxes, Marine Products, 24-32V DC, Connector Body, ForTrolling Motor, Yellow, Corrosion Resistant

Wallplates and Boxes, Marine Products, 24-32V DC, Connector Body, ForTrolling Motor, Yellow, Corrosion Resistant

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL328DCC

Marine 24-32V DC, Connector Body, for Trolling Motor, Corrosion Resistant

Hubbell has a DC rated electrical system designed specifically for larger electric fishing reel systems. Up until now, larger electric fishing reel systems typically utilized conventional 30 Amp AC rated devices since an appropriately rated DC system was not available. The system features a corrosion-resistant plug, connector body and receptacle and can be used along with a Hubbell outlet box and weatherproof cover plate to complete the installation. These devices are all rated at 28 Volt DC and applicable for all 12, 24 and 32 Volt DC fishing reel systems. The devices are UL listed and CSA certified. All devices are made of high-visibility yellow nylon that is impact resistant and UV stabilized for longer life. Also, the contacts are nickel plated for corrosion resistance.

  • 24-32V DC
  • Connector Body
  • ForTrolling Motor

Detalles del producto

General

Application

Marine Wiring Devices

Catalog Number

HBL328DCC

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Specifications

  • Product Type - Electric Fishing Reel Devices
  • Version - Yellow Locking Connector Body

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585353142

Dimensiones

Display Size

Standard

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

28V DC kV

Relacionado con el Conductor

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

3-Wire Grounding

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Recursos y descargas