Image of HBL363C6W HBL363C6W
Image of HBL363C6W HBL363C6W
Descontinuado

HBL363C6W

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL363C6W

Heavy Duty IEC Pin and Sleeve Industrial Grade Female Connector Body, 63A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight

  • Tapa con junta de cierre automático
  • Carcasas codificadas por colores para una fácil identificación
  • Carcasa no metálica aislada superresistente

Watertight

Detalles del producto

General

Application

  • High Ampacity Connections

Catalog Number

HBL363C6W

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Standard

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Specifications

  • Cord Clamps - Reinforced Thermoplastic Polyester
  • Covers - Reinforced Thermoplastic Polyester
  • Gaskets - Solid Neoprene
  • Glands - Solid Neoprene
  • Housing - Zytel® ST801 Nylon

Style

Standard Service

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Watertight Connector Body

UPC

783585403892

Dimensiones

Display Size

Standard

Clasificaciones Eléctricas

Amperage Rating

63 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

63 A

Current Rating

63 A

Voltage Rating

220-240 VAC

Voltage Rating Description

220-240 VAC

Relacionado con el Conductor

Conductor Range

#8 AWG to #2 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Certificaciones y Cumplimiento

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146033

Nema Rating

Non-NEMA

Logística

Carton Quantity

10

Recursos y descargas

Especificaciones