Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: HBL504NM
Application
Marine Wiring Devices
Catalog Number
HBL504NM
Color
White
Environmental Conditions
Watertight
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Hull Mount Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Performance
Environmental - Moisture Resistance - IP55 Suitability
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC
783585519470
Display Size
Standard Sized Product
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 3000V Minimum in
Phase
Single Phase
Voltage Rating
125/250 VAC
Wattage
12500
Number Of Wires
4-Wire Grounding
Wire Size
#6 AWG
Industry Standard(s)
UL Listed
Carton Quantity
5
Pallet Quantity
455