Image of HBL5262SA Surge Protective Devices, SPIKESHIELD TVSS Duplex Receptacle with Light and Alarm, 15A 125V, 5-15R, Blue
Image of HBL5262SA Surge Protective Devices, SPIKESHIELD TVSS Duplex Receptacle with Light and Alarm, 15A 125V, 5-15R, Blue
Image of HBL5262SA Surge Protective Devices, SPIKESHIELD TVSS Duplex Receptacle with Light and Alarm, 15A 125V, 5-15R, Blue

Surge Protective Devices, SPIKESHIELD TVSS Duplex Receptacle with Light and Alarm, 15A 125V, 5-15R, Blue

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL5262SA

Surge Protective Devices, SPIKESHIELD TVSS Duplex Receptacle with Light and Alarm, 15A 125V, 5-15R, Blue

Hubbell offers a broad range SPD receptacles with technology that is unsurpassed. Inside Hubbell SPD receptacles are two 22mm square MOVs providing 240 joules of surge protection for each mode. The nylon component shield protects the printed circuit board from contaminants. An all-glass, conformally coated PC board provides superior moisture immunity for longer life in humid environments.

  • Grapa automática con toma de tierra
  • El símbolo distintivo de sobretensión proporciona una rápida identificación
  • La luz indicadora de encendido verifica que la alimentación está disponible
  • La alarma de alerta suena cuando la protección contra sobretensiones deja de funcionar

Standard Product

Detalles del producto

General

Application

  • Decorator Duplex with Light and Alarm

Catalog Number

HBL5262SA

Color

Bleu

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED and Audible Alarm

Item Type

Surge Protection Receptacles

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Performance

  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs), Peak Current (8 X 20 µs)
  • Electrical - Voltage - 120V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - 32°F to 140°F (0°C to 60°C)

Response Time

5

Series

Specification Grade

Specifications

  • Base Material - Nylon
  • Contact Design - Tandem Modified Bypass
  • Face Material - Nylon
  • Mounting Strap - .050" (1.3) Steel-Zinc Coated
  • Power Contact - .031" (.8) Brass

Type

Duplex

UPC

783585060170

Dimensiones

Display Size

Standard

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Certificaciones y Cumplimiento

Industry Standard(s)

  • CSA Certified to Specification C22.2 No. 42
  • Listed to UL Standards 498
  • UL Listed File E2186

Nema Rating

5-15R

Logística

Carton Quantity

10

Recursos y descargas