Image of HBL52CM69C Dispositivos de cuchilla recta, cuerpo de conector hembra, resistente a la corrosión, grado industrial/comercial, recto, 2 polos 3 hilos
Image of HBL52CM69C Dispositivos de cuchilla recta, cuerpo de conector hembra, resistente a la corrosión, grado industrial/comercial, recto, 2 polos 3 hilos

Dispositivos de cuchilla recta, cuerpo de conector hembra, resistente a la corrosión, grado industrial/comercial, recto, 2 polos 3 hilos

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL52CM69C

Straight Blade Devices, Female Connector Body, Corrosion Resistant, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding , 15A 125V, 5-15R, Yellow, Single Pack.

  • Terminales de cableado individuales completamente cerrados
  • Potentes pinzas de sujeción de cables con desplazamiento que sujetan los conductores individuales
  • La espaciosa cámara de cableado proporciona un amplio espacio para el cableado
  • Resistente a la corrosión

Detalles del producto

General

Application

  • Industrial/Commercial Grade

Catalog Number

HBL52CM69C

Color

Yellow

Cord Range

0.250"-0.655" (6.4-16.6)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Insulation

Insulated Body

Item Type

Insulgrip Plug

Material

Polycarbonate

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Insulgrip

Specifications

  • Assembly Screws - Stainless steel
  • Contact Holder - Nylon
  • Contacts - .040 in. (1.0) Brass
  • Housing - Nylon
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Corrosion Resistant

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Connector Body

UPC

783585161600

Dimensiones

Dimensions

2.78 in x 1.52 in x 2.78 in

Display Size

Standard

Height

2.78 in

Length

2.78 in

Weight

0.2 lb

Width

1.52 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Relacionado con el Conductor

Conductor Range

#14 AWG to #12 AWG

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-15R

Logística

Carton Quantity

10

Pallet Quantity

840

Recursos y descargas